VM – differential pressure, up to 210 bar

The VM differential pressure indicator is designed for line filters with a maximum operating pressure of 210 bar.
Material number
GP_1000515597
learn more ...
  • Search Bar : $SL-1000065135 [1000507172] [global]
Product Search
Filter selection
Reset filter

VM – differential pressure, up to 210bar


Grouped product items
VM 5 D.0 /-L24-SO135
Material-No. 1251072
Other features, CI:
L24=lamp voltage 24V
Version:
D=visual/electrical
Response pressure:
5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2 D.0 /-LED-SO135
Material-No. 1261175
Other features, CI:
LED=CI with LED display
Version:
D=visual/electrical
Response pressure:
2
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 D.0 /-L24
Material-No. 1286601
Other features, CI:
L24=lamp voltage 24V
Version:
D=visual/electrical
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 5 CD.0 /-2M0
Material-No. 1289998
Other features, CI:
0=no other features
Version:
CD=electr. switch,DEUTSCH
Response pressure:
5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2 CD.0 /-2M0
Material-No. 1292721
Other features, CI:
2M0=2contacts-male
Version:
CD=electr. switch,DEUTSCH
Response pressure:
2
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 CD.0 /-2M0-OE
Material-No. 1294401
Other features, CI:
2M0=2contacts-male, OE=N/C function for CI
Version:
CD=electr. switch,DEUTSCH
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 5 CJ.0 /-2M0
Material-No. 1294457
Other features, CI:
2M0=2contacts-male
Version:
CJ=electr. switch,JUNIOR
Response pressure:
5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 5 CD.0 /-2M0-OE
Material-No. 1295003
Other features, CI:
2M0=2contacts-male, OE=N/C function for CI
Version:
CD=electr. switch,DEUTSCH
Response pressure:
5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 D.0 /-V-L24
Material-No. 1295449
Other features, CI:
L24=lamp voltage 24V
Version:
D=visual/electrical
Response pressure:
2.5
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 D.0 /-L220
Material-No. 1297042
Other features, CI:
L220=lamp voltage 220V
Version:
D=visual/electrical
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 5 CM.0 /-4M0
Material-No. 1297364
Other features, CI:
4M0 = 4contacts-male
Version:
CM=electr. switch,M12x1
Response pressure:
5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 C.0
Material-No. 1297773
Other features, CI:
0=no other features
Version:
C=electrical switch
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 B.1
Material-No. 1297830
Other features, CI:
0=no other features
Version:
B=vis. with autom. reset
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 B.1 /-V
Material-No. 1298727
Other features, CI:
0=no other features
Version:
B=vis. with autom. reset
Response pressure:
2.5
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2 CM.0 /-4M0
Material-No. 1301178
Other features, CI:
4M0 = 4contacts-male
Version:
CM=electr. switch,M12x1
Response pressure:
2
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 D.0 /-LED
Material-No. 1301701
Other features, CI:
LED=CI with LED display
Version:
D=visual/electrical
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 CM.0 /-4M0
Material-No. 1303030
Other features, CI:
4M0 = 4contacts-male
Version:
CM=electr. switch,M12x1
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 D.0 /-V-L220
Material-No. 1303314
Other features, CI:
L220=lamp voltage 220V
Version:
D=visual/electrical
Response pressure:
2.5
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 CJ.0 /-2M0-OE
Material-No. 1306188
Other features, CI:
2M0=2contacts-male, OE=N/C function for CI
Version:
CJ=electr. switch,JUNIOR
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VM 2.5 D.0 /-V-LED
Material-No. 1306803
Other features, CI:
LED=CI with LED display
Version:
D=visual/electrical
Response pressure:
2.5
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Filter Clogging Indicators
Product brochure EN

(5.27 MB)