VL – differential pressure, up to 25 bar

The VL differential pressure indicator is designed for line filters with a maximum operating pressure of 25 bar.
  • Search Bar: Search Bar
Material number
GP_1000515593
Product Search
Filter selection
Reset filter
Version
Select all Reset selection
pmax [bar]
Select all Reset selection
Response pressure
Select all Reset selection
Grouped product items
VL 2 GW.0 /-V-113
Material-No. 1285170
Other features, CI:
113=N/O function
Version:
GW=electron. analogue
Response pressure:
2
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VL 3 GW.0 /-V-113
Material-No. 1285171
Other features, CI:
113=N/O function
Version:
GW=electron. analogue
Response pressure:
3
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VL 5 GW.0 /-V-113
Material-No. 1285172
Other features, CI:
113=N/O function
Version:
GW=electron. analogue
Response pressure:
5
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VL 5 GW.0 /-V-123
Material-No. 1285173
Other features, CI:
123=N/C function
Version:
GW=electron. analogue
Response pressure:
5
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VL 2 GW.0 /-V-123
Material-No. 1286049
Other features, CI:
123=N/C function
Version:
GW=electron. analogue
Response pressure:
2
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VL 3 GW.0 /-V-123
Material-No. 1286050
Other features, CI:
123=N/C function
Version:
GW=electron. analogue
Response pressure:
3
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VL 2.5 BF.0
Material-No. 1289368
Other features, CI:
0=no other features
Version:
BF=vis. mobile
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Filter Clogging Indicators
Product brochure EN

(5.27 MB)