Search results for: 'Prop. pressure relief valves'
11
Results
in category
Products
DB700/1000 pressure relief valves are direct-acting, pressure-stable valves, suitable for pressures of up to 1000 bar and flow rates of up to 25 l/min. In addition to a compact and lightweight design, they offer outstanding leak-proofness and a flat pressure-flow curve.<ul><li class="libreak">Max. operating pressure: 1000 bar</li><li class="libreak">Max. flow rate: 25 l/min</li><li class="libreak">Size: 700bar: Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H, 1000 bar: Size 6 to Bieri standard</li></ul>
Proportional pressure relief valves from the PDB-6I series are direct-acting, pressure-stable valves, suitable for pressures of up to 700 bar and flow rates of up to 25 l/min. In addition to a compact and lightweight design, they offer outstanding leaktightness and a linear pressure-flow curve. <ul><li class="libreak">Max. operating pressure: 1000 bar </li><li class="libreak">Max. flow rate: 25 l/min</li><li class="libreak">Size: 500/700 bar: Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H, 1000 bar: Size 6 to Bieri standard</li></ul>
Product category
<p>Proportional pressure relief valve</p>
387.8712
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center