Search results for: 'Prop. pressure reducing valves'
10
Results
in category
Products
<p>Pressure-reducing valves from the DM700 series are leak-proof and suitable for pressures of up to 700 bar and flow rates up to 25 l/min.</p><ul><li class="libreak">Max. operating pressure: 700 bar</li><li class="libreak">Max. flow rate: 25 l/min</li><li class="libreak">Size: Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H</li></ul>
2269.3892
Product category
<p>Proportional pressure reducing valves</p>
344.69785
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center