Search results for: 'Tested valves with approval'
2
Results
in category
Products
2187.976
Product category
<div><p>Whether it be shipbuilding or machine tool, mobile crane or steel mill, machine construction or offshore, EX protection or laboratory applications. or even applications with hydrogen as a medium. Our extensive product range has the right pressure transmitter for your application.</p></div><div><p>Series</p><ul><li>HDA 4000, for mobile and stationary hydraulics, various interfaces (CAN, HART),<br /> Depending on version<br /> for explosive atmospheres with ATEX, CSA, IECEx approval,<br /> For applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 3),<br /> With flush membrane,<br /> For shipbuilding and offshore with approval from:<br /> - American Bureau of Shipping<br /> - Lloyds Register of Shipping<br /> - Det Norske Veritas / Germanischer Lloyd<br /> - Bureau Veritas <div> </div></li><li>HDA 4000 / HDA 8000 for hydrogen applications</li><li>HDA 4800, extremely precise, for steel and rolling mills, laboratory applications, test benches</li><li>HDA 7000, for series applications in the industry and mobile sectors with tight installation spaces,<br /> - Compact design<br /> - Optionally CANopen-enabled<br /> - Optionally with front membrane</li><li>HDA 8000, for series applications in the industry and mobile sectors<br /> - With ECE type approval for road vehicles<br /> - Optionally for applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 2) or DIN EN 61508 (SIL 2)</li><li> HPT 1000, for series applications in extremely small installation spaces<br /> - Small, compact design<br /> - Robust<br /> - Optionally CANopen/SAE J1939<br /> - Optionally with IO-Link interface<br /> - Optionally "smart"<br /> </li></ul><p>Technology</p><ul><li> Thick-layer strain gauge on ceramic membrane (low setting range)</li><li> Thin-film strain gauge on stainless steel membrane (low and high setting range)</li></ul><p> Standard setting ranges </p><p> from 0 to 1 and 0 to 600 / 2000 bar relative pressure, depending on version</p><ul><li>Up to 2.5 bar absolute pressure</li><li> Calibration also in PSI and MPa</li><li>Other setting ranges or special calibration on request</li></ul></div>
11
Results
in category
Topics & Solutions
Explore more magazine articles Explosive mixtures can develop in many applications, for example chemicals, pharma, food technology, refineries, recycling and mills. Valves that can be used in these areas (for example) require an approval in accordan ...
In sectors such as the chemical and pharmaceutical industries, in mining, in the production of crude oil and natural gas and in the food industry (particularly in mills), flammable substances are worked with in various processing and manufacturing pr ...
We work with you to rise to the challenges in the maritime industry and shipping. Whether it's in extreme offshore environmental conditions, potentially explosive atmospheres or under water – HYDAC supports system manufacturers, shipyards and shippin ...
The safety of your machines and systems is our top priority. Errors in this area can have dramatic consequences. That's why we focus on providing a comprehensive consultation service tailored to national and international directives as well as supply ...
The HYDAC service range is the all-inclusive professional support for your individual service needs. HYDAC Services Our service portfolio – commissioning, maintenance & fluid managementThe HYDAC Service Center ServiCenter provides a comprehensiv ...
We use our know-how to guide you through the various challenges facing your servo presses and mechanical presses. Reliable, innovative, customer-specific - HYDAC offers you a comprehensive product and service package with custom solutions. Mec ...
Explore more magazine articles Built with robust HYDAC components from current production in industrial-grade design, the hydraulic trainer HHT2 is an integrated all-inclusive strategy for the topic of hydraulics – with a wide range of options and ...
The optimal system architecture for every application: with our reliable components and robust system solutions, we create the foundation for innovative solutions for today's and tomorrow's mobile machine system architectures. Whether it’s sensors, c ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center