Search results for: 'Pressure control valves'
53
Results
in category
Products
2733.9353
<p>Load-holding flow control valves from the SBV700 series are direct-acting valves with sandwich plate design, with pilot pressures of up to 350 bar.</p><ul><li class="libreak">Max. operating pressure: 700 bar</li><li class="libreak">Max. flow rate: 25 l/min</li><li class="libreak">Size: Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H</li></ul>
146.76088
140.91597
20
Results
in category
Topics & Solutions
Enhance your productivity with our load-sensing valves #Load-sensing #Main control valves #Mobile valves #Mobile hydraulicsFlexibility & modularity Tailor-made solutions reduce development times As versatile as mobile work machines are - the dif ...
For highly accurate guiding of the sprayer boom, even in tough environmental conditions #BoomControl #BoomGuiding #SprayerBooms #CropProtectionTechnology #FertiliserTechnology #ConservationOfResources Conservation of resources Use pesticides sparing ...
Our ultra-modern production facility was designed from the ground up that it produces industrial valves quickly and efficiently, which meet the high HYDAC quality standards. We produce our own coils and pole tubes tailored to the respective valve spe ...
Explore more magazine articles Valve technology with function integration HYDAC combination valves in compact designWith machine functions constantly becoming more complex, especially within the mobility sector, increasingly complex components are ...
Explore more magazine articles Explosive mixtures can develop in many applications, for example chemicals, pharma, food technology, refineries, recycling and mills. Valves that can be used in these areas (for example) require an approval in accordan ...
Whether via the hydraulic switching symbol or via parameters such as function, flow rate range, pressure range, mode of operation, type of actuation or installation space - here you can find the right directional control valve with just a few clicks. ...
Explore more magazine articles Rotary Drive Control – highly dynamic speed control for your mobile application
#MobileHydraulics #SpeedControl #ControlTechnology #MobileMachinesPrecision & stability
Accuracy despite pressure fluctuations and ...
Explore more magazine articles Built with robust HYDAC components from current production in industrial-grade design, the hydraulic trainer HHT2 is an integrated all-inclusive strategy for the topic of hydraulics – with a wide range of options and ...
3
Results
in category
Downloads
PDR10830 Proportional pressure control valve
Valves
Proportional valves
Product brochure
No details
English
(314 KB)
P3DRSERE 6 Proportional pressure control valve
Product brochure
No details
English
(921 KB)
PDRC04T30D 3-Way Proportional Pressure Control Valve
Valves
Valves
Plug-in and cartridge valves
Pressure valves
Product brochure
English
(666 KB)
Is your file not listed?
To our download & media center