Valve solenoids

All WVM-6I valves are supplied with solenoid coils as standard. Other solenoids can be used optionally.
Material number
GP_1000513320
Product Search
Filter selection
Reset filter
Coil design
Select all Reset selection
Plug connector type
Select all Reset selection
Rated Voltage [V]
Select all Reset selection
M20004584
Select all Reset selection
Show more filters
Grouped product items
COIL 230AG -50-1836
Material-No. 3019736
Coil design:
50-1836
Plug connector type:
Plug acc. to DIN EN 175301-803
Rated Voltage [V]:
230
M20004584:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
COIL 12DG -50-2345
Material-No. 3274860
Coil design:
50-2345
Plug connector type:
Plug acc. to DIN EN 175301-803
Rated Voltage [V]:
12
M20004584:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
COIL 24DG -50-2345
Material-No. 3274861
Coil design:
50-2345
Plug connector type:
Plug acc. to DIN EN 175301-803
Rated Voltage [V]:
24
M20004584:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
COIL 24DG -50-1836
Material-No. 915142
Coil design:
50-1836
Plug connector type:
Plug acc. to DIN EN 175301-803
Rated Voltage [V]:
24
M20004584:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
COIL 12DG -50-1836
Material-No. 915151
Coil design:
50-1836
Plug connector type:
Plug acc. to DIN EN 175301-803
Rated Voltage [V]:
12
M20004584:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
COIL 110AG -50-1836
Material-No. 3019735
Coil design:
50-1836
Plug connector type:
Plug acc. to DIN EN 175301-803
Rated Voltage [V]:
110
M20004584:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
GZ075-045/Spule 110VAC 32W o Z Gleichr.
Material-No. 3586364
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
GZ075-045/Spule 230VAC 33W o Z Gleichr.
Material-No. 3586396
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.