ML horizontal valve stacking systems
The HYDAC valve stacking system type ML is a control block composed of individual standard modules for oil hydraulic systems. Different function modules can be flanged to the base module. The ML horizontal stacking assembly can be mounted to HYDAC CA, CO1(S), DC1 and HP power units by means of various basic modules or coupled to any hydraulic system by means of a pipe connection module. Because of its modular design, this system enables high flexibility and offers custom solutions for control tasks. It impresses with its small dimensions and high power density. This system is designed chiefly for controlling small consumers and for pressure and force resistance tasks.
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
ML Valve Stacking System
Product brochure
EN
(2.36 MB)