L valve stacking systems
Stacking system that can be extended as needed, for controlling low-volume consumers and pressure-load retention tasks - High flexibility in planning and construction - Small dimensions combined with high power density - Leakage security thanks to short, rigid connections - Subsequent extension possible by adding modules TECHNICAL DATA Flow rate: up to 12 l/min
Operating pressure: max. 500 bar
Voltages: 24 and 230 volt
Protection class: IP65 to DIN EN 60034-5
Fluid type: hydraulic oil to DIN 51524 Part 1 and 2
Temperature range of operating fluid: min. -20°C to max. + 80°C
Ambient temperature range: min. -20°C to max. +40°C
Viscosity range: 10 – 380 mm²/s recommended Filtration: max. permitted contamination of operating fluid to ISO 4406 Class 21/19/16 Weight: from 0.2 to 2.2 kg per individual module
Return flow: up to max. 15 l/min
Mounting: to CO1, DC1, CA and HP units
Details in brochure 5.304.2
Downloads for this category

AC/DC Compact Power Units Overview
(3.5 MB)

L Valve Stacking System
(0.46 MB)