Radial piston pumps HRK

Radial piston pumps HRK

Radial piston pumps HRK are very lightweight and compact high-pressure pump units in hollow shaft design. This enables extremely space-saving mounting to the electric motor without bell housing and coupling on the tank end cap. With the optionally attachable pump protection valve, this series is unbeatable in terms of multifunctionality and space optimisation.

Operating pressure:Up to 700 bar
Displacement:0.12 to 0.34 cm³/rotation
Speed range:500 to 3600 rpm
Read more Show less
Do you need a custom solution? You can send a product enquiry straight to our experts.

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Installation Manual HRK
Operating/maintenance instructions EN

(0.7 MB)