Special radial piston pumps SRK-ATEX

Radial piston pumps SRK-ATEX are extremely robust radial units with maximum reliability, even under the most extreme conditions, suitable for applications in potentially explosive environments.

Operating pressure:Up to 700 bar
Displacement:0.24 to 8.14 cm³/rotation
Speed range:1800 rpm
Read more Show less
Do you need a custom solution? You can send a product enquiry straight to our experts.

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media