Search results for: 'Pump elements'
6
Results
in category
Products
Module
<p>The MultiRheo filters of the MRF series are bypass flow filters for use in open systems which are continually exposed to external contamination. The Flexmicron FM candle filter elements take over the component protection of nozzles, high-pressure pumps or working filtration, e.g. in functional test benches or cleaning systems. Application on functional test benches, cleaning systems, processing machines, filling stations, engine oils and lubricating oil systems.</p><ul><li class="libreak">7 different sizes</li><li class="libreak">Flow rate: max. 2,000 l/min</li><li class="libreak">Pressure: 10/16/40 bar</li><li class="libreak">As single or switchable filters</li><li class="libreak">Up to 52 elements</li><li class="libreak">Economic operation through high quality standards, defined filtration rates and high separation values</li><li class="libreak">Service-friendly for replacing elements</li><li class="libreak">Environmentally sound disposal there incinerable</li></ul>
Module
<p>The compact and stationary fluid care units of the OLF 5 are used for fine filtration of hydraulic and lubricating oils in the bypass flow. Versions with motor-pump unit are also available. The toploader variant is characterised by the "upward" element removal (tool-free element change).</p><p>The OLF 5 is used, for example, on machine tools, plastic sharpening machines, mobile devices and in wind power.</p><ul><li class="libreak">Flow rate: max. 15 l/min</li><li class="libreak">Operating pressure: max. 4.5 bar</li><li class="libreak">Improved component and system filter service life</li><li class="libreak">Increased machine availability</li><li class="libreak">Longer oil change intervals</li><li class="libreak">Minimum space requirement due to compact design</li><li class="libreak">High service-friendliness</li><li class="libreak">High dirt absorption capacity of the elements (optionally also water)</li><li class="libreak">Environmentally friendly element disposal thanks to incinerability</li></ul>
Module
<p>The compact and stationary fluid care units of the OLF 5 are used for fine filtration of hydraulic and lubricating oils in the bypass flow. Versions without motor-pump unit and tank installation variants are also available. The top-loader variant is characterised by the "upward" element removal (tool-free element change).Optionally integrated fluid sensor technology allows simultaneous monitoring of solid contamination, water saturation and temperature in the oil.</p><ul><li class="libreak">Flow rate: max. 15 l/min</li><li class="libreak">Operating pressure: max. 4.5 bar</li><li class="libreak">Improved component and system filter service life</li><li class="libreak">Increased machine availability</li><li class="libreak">Longer oil change intervals</li><li class="libreak">Minimum space requirement due to compact design</li><li class="libreak">Environmentally friendly element disposal thanks to incinerability</li></ul>
Module
<div><p>HYDAC flexible bell housings enable the precisely centred linkage of IEC motors with hydraulic pumps.</p></div><div><ul><li> Bell housing in accordance with VDMA 24561 Form B</li><li> Unproblematic replacement of the forms A, B and C with one another possible in accordance with VDMA 24561</li><li>Can be supplied for almost all hydraulic pumps</li><li> Centred motor shaft and pump shaft</li><li>Processing of both flange-mounting sides finished</li><li> Bell housing made of aluminium with damper element made of NBR</li><li> Pressure-loaded damping ring</li><li> Noise-reducing and vibration-damping</li><li> Sizes available for delivery from 200 to 660 (motor size 80 to 315 L)</li></ul></div>
20
Results
in category
Topics & Solutions
Would you like to find out more about our solutions for filtration, dewatering and diesel bug prevention for your diesel fuel? Arrange a no-obligation consultation appointment with our experts now.
Contact us now HYDAC Diesel Protection: all-round ...
Base load capable, reliable, locally available and weather-independent. Geothermal power and the thermal use of surface water and wastewater are making an important contribution to the transition to renewable energy and sustainable energy supply. We ...
In addition to the global presence in mining, we also offer project-specific design of hydraulic plants systems in accordance with worldwide mining standards and regulations. Our focus is on working with our customer to optimise systems permanently a ...
Whether it's in carbon capture, the hydrogen market of the future, the chemical industry or supply infrastructure – compressors play a key role as a driver of climate neutrality. Work with us to optimise your applications. HYDAC. On hand to help worl ...
Powerful, energy-efficient, durable. This describes the perfect battery cell. They are the driving force behind vehicle electrification as they have a significant impact on performance. From the battery cell to the complete battery system – find out ...
Highly precise and powerful – lifting and material handling machines need to be much more than just efficient and responsive. The machine architecture is determined by directives and laws. With HYDAC, you can avoid compromising on performance and fun ...
Explore more magazine articles Anyone who relies on an efficient and optimised electrohydraulic supply for the working hydraulics in emission-free machines saves energy, reduces disruptive noise and cuts development times. With the HYDAC EcoPack var ...
With the transition to alternative energy, the future of test bench construction will come with many new challenges. This will lead to an increase in the complexity of testing requirements. At the same time, development times and implementation ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center