Search results for: 'High pressure power units'
3
Results
in category
Products
Product category
Our HP compact power units are small electrohydraulic supply units of power class 0.3 to 1.6 kW for supplying three-phase voltage, featuring energy-efficient intermittent and short-term operation. Because of the high operating pressure and the use of oil-submersed motors, the power units achieve a high power density. As steel tanks are used, the power units are highly robust and highly stable. The HP power units are perfect for stationary applications, such as for tensioning and clamping functions in machine tools and lifting and swivelling mechanisms. Our HP compact power units are highly flexible in terms of their structural design, as various hydraulic controls can be realised by mounting control manifolds or function modules.
Module
The FluidAqua Mobil 3000 series works on the principle of vacuum dewatering. It is used to extract free and dissolved water as well as free and dissolved gases from hydraulic and lubrication fluids. By using HYDAC bypass filter element technology, with its high contamination retention capacity and filtration efficiency, the units are able to be extremely cost-effective. All units have an AquaSensor AS 1000 to continuously monitor the water content and to control the unit. A particle sensor CS 1000 can also be integrated as an option.<p> </p><ul><li class="libreak">Optional: integrated heater to increase dewatering power</li><li class="libreak">Flow rates (at 50 Hz): up to approx. 95 l/min</li><li class="libreak">Operating pressure 0 to 4.5 bar</li><li class="libreak">Integrated PLC with SiemensTouch control panel</li><li class="libreak">Integration into IT and OT systems via Ethernet, Modbus TCP/IP, HYDAC CMX Connect Cloud</li><li class="libreak">Straightforward remote monitoring via integrated web server</li></ul>
Module
<p>The compact and stationary fluid care units of the OLF 5 are used for fine filtration of hydraulic and lubricating oils in the bypass flow. Versions with motor-pump unit are also available. The toploader variant is characterised by the "upward" element removal (tool-free element change).</p><p>The OLF 5 is used, for example, on machine tools, plastic sharpening machines, mobile devices and in wind power.</p><ul><li class="libreak">Flow rate: max. 15 l/min</li><li class="libreak">Operating pressure: max. 4.5 bar</li><li class="libreak">Improved component and system filter service life</li><li class="libreak">Increased machine availability</li><li class="libreak">Longer oil change intervals</li><li class="libreak">Minimum space requirement due to compact design</li><li class="libreak">High service-friendliness</li><li class="libreak">High dirt absorption capacity of the elements (optionally also water)</li><li class="libreak">Environmentally friendly element disposal thanks to incinerability</li></ul>
20
Results
in category
Topics & Solutions
More articles on this topic Our hydraulic power units monitor themselves and inform the machine control about irregularities. How you benefit: maintenance becomes easier to plan – machine availability increases. Read more about the advantages of the ...
Explore more magazine articles Efficient compact power units for aerial work platforms thanks to pressure compensators and optional double pumps Extended duty cycle A perfectly designed unit for every application Heavy loads quickly lead to overhea ...
Explore more magazine articles Anyone who relies on an efficient and optimised electrohydraulic supply for the working hydraulics in emission-free machines saves energy, reduces disruptive noise and cuts development times. With the HYDAC EcoPack var ...
Base load capable, reliable, locally available and weather-independent. Geothermal power and the thermal use of surface water and wastewater are making an important contribution to the transition to renewable energy and sustainable energy supply. We ...
More than ever, the energy transition is presenting the power generation sector with fresh problems, with electricity generation through renewable energies coming to the fore. That said, conventional thermal power plants will also remain essential in ...
Full speed ahead – with HYDAC at your side, you can increase your machine availability in no time at all. A wide range of products for trim tabs, rudder systems, scrubbers and ballast water treatment await you. Get in touch with our experts and tell ...
We use our know-how to guide you through the various challenges facing your servo presses and mechanical presses. Reliable, innovative, customer-specific - HYDAC offers you a comprehensive product and service package with custom solutions. Mec ...
We work in partnership with you to face the challenges in the maritime industry and shipping. Whether it's in extreme offshore environments, potentially explosive atmospheres or under water – HYDAC supports system manufacturers, shipyards and shippin ...
11
Results
in category
Downloads
HP High Pressure Power Unit
Units & systems
High pressure power units
Product brochure
not specified
English
(1.03 MB)
AC/DC Compact Power Units Overview
Units & systems
High pressure power units
Compact power units
Stacking systems
Product brochure
not specified
English
(3.5 MB)
Declaration of Incorporation BRK501/502
High pressure hydraulics components
Pumps
Units & systems
High pressure power units
Product brochure
ALL
(174 KB)
Installation Manual SRK
High pressure hydraulics components
Pumps
High pressure hydraulics components
Pumps
Units & systems
High pressure power units
Product brochure
German
English
(186 KB)
Installation Manual MRK
Units & systems
High pressure power units
High pressure hydraulics components
Pumps
High pressure hydraulics components
Pumps
Operating/maintenance instructions
German
English
(174 KB)
Installation Manual KKP
High pressure hydraulics components
Pumps
Units & systems
High pressure power units
High pressure hydraulics components
Pumps
Operating/maintenance instructions
German
English
(719 KB)
Installation Manual HRK
High pressure hydraulics components
Pumps
Units & systems
High pressure power units
High pressure hydraulics components
Pumps
Operating/maintenance instructions
German
English
(719 KB)
Installation Manual BRK
Units & systems
High pressure power units
High pressure hydraulics components
Pumps
High pressure hydraulics components
Pumps
Operating/maintenance instructions
German
English
(176 KB)
Is your file not listed?
To our download & media center