EcoPack Plus
The new HYDAC EcoPack+ is a power unit product portfolio with variable-speed drive and application software as a decentralised stand-alone solution, for supplying hydraulic actuators individually as needed. Depending on the duty cycle, the functions and the supply voltage on the machine, we supply the EcoPack+ with an air- or a water-cooled motor as a plug and play solution in a voltage range of 48–400 VDC.
Thanks to the software that was specially developed for the EcoPack+, manufacturers don’t need to worry about finding an efficient operating strategy. The EcoPack+ was specially developed for load-sensing systems and only requires a hydraulic load-sensing signal from the work hydraulics as requirement feedback, which makes it independent from the type of pilot control. Thanks to the application-specific operating strategy and the integrated power management, the machine manufacturer benefits from reduced complexity in the machine architecture.
Thanks to the software that was specially developed for the EcoPack+, manufacturers don’t need to worry about finding an efficient operating strategy. The EcoPack+ was specially developed for load-sensing systems and only requires a hydraulic load-sensing signal from the work hydraulics as requirement feedback, which makes it independent from the type of pilot control. Thanks to the application-specific operating strategy and the integrated power management, the machine manufacturer benefits from reduced complexity in the machine architecture.
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
HYDAC EcoPack - Power packs with variable speed drive
Product brochure
EN
(3.04 MB)

HYDAC EcoPack+ - Power pack with speed variable flow on demand control
Product brochure
EN
(0.78 MB)

variable speed demand based control of mobile power packs
Product information
EN
(2.32 MB)