Product Search
Filter selection
Reset filter
TTC 94
48 I/Os, 4 x CANUp to PL dC, CODESYS, MATCHISOBUS stack to SRL-2 (opt.)The TTC 94 controller offers an extended and safety-certified IO set in the compact and powerful controller family for smaller and medium-sized machines. It is pin- and software-compatible with the TTC 60.The HY-TTC 94 is safety-certified and is the most powerful controller in the 16-bit controller series. It meets all the technical requirements of modern vehicle electronics in the off-highway sector.The TTC 94 was developed in accordance with EN ISO 13849 and is certified by TÜV Nord. Therefore, it meets the requirements of safety level PL d.Two CAN interfaces, an RS-232 interface and a LIN interface are available for serial communication.The TTC 94 has a total of 20 configurable power outputs, 8 of which are PWM outputs.The TTC 94 is part of a complete and compatible product family. It is protected by a robust and extremely compact housing which was specially designed for the off-highway vehicle industry.
|
HY-TTC 94-CD-570K-832K-WD00-000
Material-No. 922242
|
|
||||
|
HY-TTC 94 CP-Starterkit
Material-No. 924178
|
|
||||
|
HY-TTC 94-CP-570K-832K-WD00-000
Material-No. 924182
|
|
||||
|
HY-TTC 94-CP-570K-832K-WD00-000(offen)
Material-No. 924217
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_18504-00001.jpg)
HY-TTC 94 Universal Mobile Controller
Product brochure
EN
(0.69 MB)