TTC 32S

  • 30 I/Os (8 PWM), 2 X CAN
  • Up to PL d
  • C, CODESYS, MATCH
  • ISOBUS stack to SRL-2 (opt.)

The TTC 32 is a compact controller which was specially designed for the use in low-cost applications or smaller machines. 30 freely configurable I/Os enable it to be operated with a wide variety of sensors and actuator types.

The module TTC 32S was developed in accordance with EN ISO 13849 and is certified for applications up to PL d.

The controller TTC 32 has two CAN interfaces. This makes it perfectly suitable for applications with heterogeneous CAN networks (e.g. CANopen + J1939).

The TTC 32 has eight PWM outputs, six of which have integrated current measurement, which means that up to three hydraulic axes can be current-controlled.

The TTC 32 was specially developed for vehicles and machines used in rugged operating environments and at extreme

operating temperatures and is protected by a robust, compact housing.

  • Search Bar: Search Bar
Material number
GP_1000421743
Product Search
Filter selection
Reset filter
Grouped product items
HY-TTC 32S-CP-00-Pd-000
Material-No. 925943
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HY-TTC 32S-CP-STARTERKIT
Material-No. 926015
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HY-TTC 32S-CP-10-Pd-000
Material-No. 926018
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media