TTC 30
- 30 I/Os (8 PWM), 1 X CAN
- Up to PL c
- C, MATCH
- ISOBUS stack to SRL-2 (opt.)
TTC 30 is a compact controller which was specially designed for the use in low-cost applications or smaller machines. 30 freely configurable I/Os enable it to be operated with a wide variety of sensors and actuator types.
The module TTC 30S was developed in accordance with EN ISO 13849 and is certified for applications up to PL c.
The TTC 30 has eight PWM outputs, six of which have integrated current measurement, which means that up to three hydraulic axes can be current-controlled.
The TTC 30 was specially developed for vehicles and machines used in rugged operating environments and at extreme
operating temperatures and is protected by a robust, compact housing.
- Search Bar: Search Bar
Material number
GP_1000504192
Product Search
Filter selection
Reset filter
|
HY-TTC 30-H-CP-STARTERKIT
Material-No. 924146
|
|
||||
|
HY-TTC 30-H-CP-00-000
Material-No. 924168
|
|
||||
|
HY-TTC 30-H-CP-10-000
Material-No. 924169
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media