Plate heat exchanger, gasketed
Screwed plate heat exchanger
The stack of heat transfer plates and gaskets is clamped together with clamping screws inside a frame. Screwed or gasketed plate heat exchangers are usually specifically designed for the application and customised to the respective requirements.
- High thermal performance thanks to CFD-optimised corrugated field on the heat transfer plates.
- Simplified cleaning and maintenance by means of visual gasket identification and the use of clip-on gaskets.
- Safety heat exchanger versions with double plates and a special sealing system to prevent the media from mixing even if the plates get damaged.
The stack of heat transfer plates and gaskets is clamped together with clamping screws inside a frame. Screwed or gasketed plate heat exchangers are usually specifically designed for the application and customised to the respective requirements.
- High thermal performance thanks to CFD-optimised corrugated field on the heat transfer plates.
- Simplified cleaning and maintenance by means of visual gasket identification and the use of clip-on gaskets.
- Safety heat exchanger versions with double plates and a special sealing system to prevent the media from mixing even if the plates get damaged.
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
PWT-BGxxx Gasketed Plate Heat Exchangers
Product brochure
EN
(0.43 MB)