FWKS series
Efficient fluid cooling with the available factory cooling water with HYDAC fluid-water cooling systems • Cooling also possible to below ambient temperature • Low heat dissipation to the environment and low noise emission • Can be used as temperature-controlled intermediate circuit, so contamination and corrosion can be avoided in the cooling circuits, which can arise in the case of direct cooling and bad cooling water quality • With thermostatically or electronically controlled proportional valve to maintain the required temperature level |
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
FWKS Fluid/Water Cooling Systems
Product brochure
EN
(1.14 MB)

FLKS / FWKS / RFCS / HCC Fluid Cooling Systems
Product brochure
EN
(1.8 MB)