Air coolers
Air cooling is a convenient method of dissipating heat loss from industrial and mobile systems.
The medium to be cooled – usually oil or a water-glycol mixture – flows through a heat exchanger. A fan draws in ambient air and feeds it through the cooling element. The difference in temperature causes a heat exchange to take place, whereby the cooler air absorbs the heat from the medium and releases it back into the atmosphere.
This allows the medium to be cooled down to a few degrees Celsius above ambient temperature.
At HYDAC you will find the right air cooling unit to suit your needs, from standard to large coolers for use in the energy sector or even custom-made coolers for mobile machinery.
The medium to be cooled – usually oil or a water-glycol mixture – flows through a heat exchanger. A fan draws in ambient air and feeds it through the cooling element. The difference in temperature causes a heat exchange to take place, whereby the cooler air absorbs the heat from the medium and releases it back into the atmosphere.
This allows the medium to be cooled down to a few degrees Celsius above ambient temperature.
At HYDAC you will find the right air cooling unit to suit your needs, from standard to large coolers for use in the energy sector or even custom-made coolers for mobile machinery.
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
Air Cooler Industry AC-MS Modular Systems
Product brochure
EN
(3.54 MB)

Air Coolers Industrial / Mobile
Product brochure
EN
(4.59 MB)