Tested valves with approval
- Search Bar: Search Bar
Material number
GP_1000487732
Product Search
Filter selection
Reset filter
|
CX EX-2/2-D/C-2/10/020/012/ 24V
Material-No. 3813983
|
|
||||||||
|
CX EX-2/2-D/C-2/15/020/012/ 24V
Material-No. 3818992
|
|
||||||||
|
CX EX-2/2-D/C-2/10/020/014/ 24V
Material-No. 3824786
|
|
||||||||
|
CX EX-2/2-D/C-2/10/020/038/ 24V
Material-No. 3825102
|
|
||||||||
|
CX EX-3/2-D/C-2/10/020/014/ 24V
Material-No. 3825310
|
|
||||||||
|
CX EX-3/2-D/C-2/10/020/038/ 24V
Material-No. 3825374
|
|
||||||||
|
CX EX-2/2-D/C-2/15/020/012/230V
Material-No. 4110395
|
|
||||||||
|
CX EX-2/2-D/O-2/10/020/012/ 24V-HW
Material-No. 4361761
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

CX EX 2/2-way Coaxial Valve Direct acting
Product brochure
EN
(0.62 MB)

CX EX 3/2-way Coaxial Valve, direct acting
Product brochure
EN
(0.32 MB)