Temperature switches

Temperature switches TSE are elements for monitoring the temperature of pressure fluids

TSE:
- Three nominal temperatures: 60°C, 70°C and 80°C.
- Problem-free installation in FSA and FSK (here as TSE-L)
- Simple standardised installation conditions (FSA / K)
- Corrosion-free surfaces

Material number
GP_1000420883
learn more ...
  • Search Bar : $SL-1000061899 [1000497004] [global]
Product Search
Filter selection
Reset filter
Switch temperature [°C]
Select all Reset selection
Switch function
Select all Reset selection
Model, TS
Select all Reset selection

Temperature switches


Nominal temperature 60°C, 70°C, 80°C
Grouped product items
TS-60/X/12
Material-No. 3233817
Mounting nut:
Without (fas. nut)
Model, TS:
TS
Switch function:
Opening contact (NC)
Switching temperature:
60
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TS-70/X/12
Material-No. 3233820
Mounting nut:
Without (fas. nut)
Model, TS:
TS
Switch function:
Opening contact (NC)
Switching temperature:
70
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TS-80/X/12
Material-No. 3243251
Mounting nut:
Without (fas. nut)
Model, TS:
TS
Switch function:
Opening contact (NC)
Switching temperature:
80
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TS-L-60/X/12 FSK
Material-No. 3252752
Mounting nut:
Without (fas. nut)
Model, TS:
TSL
Switch function:
Opening contact (NC)
Switching temperature:
60
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TS-L-70/X/12 FSK
Material-No. 3252766
Mounting nut:
Without (fas. nut)
Model, TS:
TSL
Switch function:
Opening contact (NC)
Switching temperature:
70
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TS-L-80/X/12 FSK
Material-No. 3252767
Mounting nut:
Without (fas. nut)
Model, TS:
TSL
Switch function:
Opening contact (NC)
Switching temperature:
80
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TS-L-60/X/12/SE FSK
Material-No. 3278438
Mounting nut:
Without (fas. nut)
Model, TS:
TSL
Switch function:
Opening contact (NC)
Switching temperature:
60
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TS-L-70/X/12/SE FSK
Material-No. 3278440
Mounting nut:
Without (fas. nut)
Model, TS:
TSL
Switch function:
Opening contact (NC)
Switching temperature:
70
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TS-L-80/X/12/SE FSK
Material-No. 3278441
Mounting nut:
Without (fas. nut)
Model, TS:
TSL
Switch function:
Opening contact (NC)
Switching temperature:
80
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TFP-100/X/12/SE-M18x1 FSA/K
Material-No. 3400311
Mounting nut:
Without (fas. nut)
Model, TS:
TFP
Switch function:
Programmable
Switching temperature:
0.0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
TFP-100/X/12/SE-M12x1 FSA/K
Material-No. 3716402
Mounting nut:
Without (fas. nut)
Model, TS:
TFP
Switch function:
Programmable
Switching temperature:
0.0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)