Suction flow stabiliser

The suction flow stabiliser is predominantly used on the suction side of the hydraulic pump. Our standard products can be found on this page.
  • Search Bar: Search Bar
Material number
GP_1000189195
Product Search
Filter selection
Reset filter
Grouped product items
SB16S-100F1/112U-16*
Material-No. 2117365
Material Accumulator shell:
Carbon steel
Series:
SB16S-...
Nominal volume:
100
Material Fluid port:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SB16S-400F1/112U-16*
Material-No. 3184331
Material Accumulator shell:
Carbon steel
Series:
SB16S-...
Nominal volume:
400
Material Fluid port:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SB16S-12F1/112U-16*
Material-No. 352128
Material Accumulator shell:
Carbon steel
Series:
SB16S-...
Nominal volume:
12
Material Fluid port:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SB16S-40F1/112U-16
Material-No. 368396
Material Accumulator shell:
Carbon steel
Series:
SB16S-...
Nominal volume:
40
Material Fluid port:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SB16S-25F1/112U-16
Material-No. 374685
Material Accumulator shell:
Carbon steel
Series:
SB16S-...
Nominal volume:
25
Material Fluid port:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Hydraulic dampers
Product brochure EN

(1.45 MB)

SB Operating Instructions
Operating/maintenance instructions EN

(4.34 MB)

SB Assembly and repair instructions
Operating/maintenance instructions EN

(8.84 MB)

Charging and Testing Unit
Product brochure EN

(1.86 MB)