Suction elements

Take a look at our range and choose the right filter element for your suction filter.
Material number
GP_1000515609
learn more ...
  • Search Bar : $SL-1000068816 [1000540351] [global]
Product Search
Filter selection
Reset filter
Size
Select all Reset selection
Element type
Select all Reset selection
Filtration rating [µm]
Select all Reset selection
Filter material
Select all Reset selection
Show more filters

Suction elements


Grouped product items
0015 S 075 W
Material-No. 1251182
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0015
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0015 S 075 W /-B0.2
Material-No. 1251183
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0015
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0015 S 125 W
Material-No. 1251189
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0015
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0015 S 125 W /-B0.2
Material-No. 1251190
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0015
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0050 S 075 W
Material-No. 1251191
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0050
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0050 S 075 W /-B0.2
Material-No. 1251192
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0050
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0050 S 125 W
Material-No. 1251193
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0050
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0050 S 125 W /-B0.2
Material-No. 1251194
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0050
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0100 S 075 W
Material-No. 1251195
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0100
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0100 S 075 W /-B0.2
Material-No. 1251196
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0100
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0100 S 125 W
Material-No. 1251197
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0100
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0100 S 125 W /-B0.2
Material-No. 1251198
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0100
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0180 S 075 W
Material-No. 1251199
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0180
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0180 S 075 W /-B0.2
Material-No. 1251200
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0180
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0180 S 125 W
Material-No. 1251201
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0180
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0180 S 125 W /-B0.2
Material-No. 1251202
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0180
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0025 S 075 W
Material-No. 1251203
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0025
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0025 S 075 W /-B0.2
Material-No. 1251204
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0025
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0025 S 125 W
Material-No. 1251205
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0025
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0025 S 125 W /-B0.2
Material-No. 1251206
Other features, element:
0=no other features
Element type:
S – suction elements
Size:
0025
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Innovative Element Technology for installation in HYDAC filters - QuickSelection
Product brochure EN

(4.38 MB)