Search results for: 'Standard valves, direct-acting'
2
Results
in category
Products
Proportional pressure relief valves from the PDB-6I series are direct-acting, pressure-stable valves, suitable for pressures of up to 700 bar and flow rates of up to 25 l/min. In addition to a compact and lightweight design, they offer outstanding leaktightness and a linear pressure-flow curve. <ul><li class="libreak">Max. operating pressure: 1000 bar </li><li class="libreak">Max. flow rate: 25 l/min</li><li class="libreak">Size: 500/700 bar: Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H, 1000 bar: Size 6 to Bieri standard</li></ul>
DB700/1000 pressure relief valves are direct-acting, pressure-stable valves, suitable for pressures of up to 1000 bar and flow rates of up to 25 l/min. In addition to a compact and lightweight design, they offer outstanding leak-proofness and a flat pressure-flow curve.<ul><li class="libreak">Max. operating pressure: 1000 bar</li><li class="libreak">Max. flow rate: 25 l/min</li><li class="libreak">Size: 700bar: Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H, 1000 bar: Size 6 to Bieri standard</li></ul>
6
Results
in category
Topics & Solutions
Sustainable. Durable. Reliable. As one of the largest energy sources in the world, hydropower plants make an important contribution to environmentally-friendly power supply and energy storage. Together we are shaping the future of renewable energies ...
Explore more magazine articles Valve technology with function integration HYDAC combination valves in compact designWith machine functions constantly becoming more complex, especially within the mobility sector, increasingly complex components are ...
Our ultra-modern production facility was designed from the ground up that it produces industrial valves quickly and efficiently, which meet the high HYDAC quality standards. We produce our own coils and pole tubes tailored to the respective valve spe ...
Explore more magazine articles Rely on our hydraulic generator to convert hydraulic power into electrical energy #HydraulicGenerator #HydraulicPower #ElectricalEnergy #AgriculturalMachines #PrecisionFarming Precision Farming Increased electricity ...
We work with you to rise to the challenges in the maritime industry and shipping. Whether it's in extreme offshore environmental conditions, potentially explosive atmospheres or under water – HYDAC supports system manufacturers, shipyards and shippin ...
Modern automation solutions and high productivity combined with energy- and cost-efficiency – machine builders in the machine tool industry are being confronted with increasingly complex requirements from customers and from the end user side. HYDAC i ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center