Shut-off valves AV700

Shut-off valves from the AV700 series are leaktight and suitable for pressures of up to 700 bar and flow rates up to 25 l/min. In addition to a compact and lightweight design, they allow flow in both directions.

  • Max. operating pressure: 700 bar
  • Max. flow rate: 25 l/min
  • Size: Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H
Material number
GP_1000422321
Product Search
Filter selection
Reset filter
Grouped product items
AV700-6-E-700-S-V-A*00
Material-No. 3678553
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media