Temperature switch
For measurement and monitoring of the fluid temperature, HYDAC supplies various electronic temperature switches with integrated or remote temperature sensors.
Series
- ETS 3200 pressure-resistant for inline installation
- ETS 3200 for tank installation
- ETS 3800 for external temperature sensor
can be rotated in the longitudinal axis and display, 4-digit LED display, display in °C or °F, adjustable via button - ETS 320 pressure-resistant for inline installation
- ETS 380 for external temperature sensor
3-digit LED display, adjustable via keypad - ETS 1700 for external temperature sensor
4 relay outputs, 4-diigt LED display, many additional functions,
adjustable via keypad - TFP 100 (external temperature sensor)
Four-conductor switching version - HTS 8000 for OEM use, e.g. in mobile applications
Product Search
Filter selection
Reset filter