EDS 810 – Fixed, high pressure, relative, OEM (industry, mobile)
- Stainless steel measuring sensor, thin-film strain gauge
- High pressure 40 bar...600 bar, relative
- Short design, A/F width 27
- 1 or 2 fixed transistor outputs
- PNP or NPN
- Switching accuracy± 0.5% FS type
- Switching current 500 mA
- Options:
- Connector or cable output
Material number
learn more ...
GP_1000213600
- Search Bar : $SL-1000063860 [1000505489] [global]
Product Search
Filter selection
Reset filter
EDS 810 – Fixed, high pressure, relative, OEM (industry, mobile)
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 810 Pressure Switch for series applications
Product brochure
EN
(0.79 MB)