EVS 3110 – stainless steel, accuracy ≤2%, water, oils, fuels
- Stainless steel turbine for water, oils, fuels
- Four measuring ranges available
- 1.2 to 20 l/min
- 6 to 60 l/min
- 15 to 300 l/min
- 40 to 600 l/min
- Accuracy ≤2% of the momentary value
- Analogue
- Additional measurement connections for temperature and pressure sensors
- Search Bar: Search Bar
Material number
GP_1000212959
|
EVS 3114-A-0300-000
Material-No. 907624
|
|
||||||
|
EVS 3114-A-0600-000
Material-No. 907647
|
|
||||||
|
EVS 3114-A-0020-000
Material-No. 907788
|
|
||||||
|
EVS 3114-A-0060-000
Material-No. 907789
|
|
||||||
|
EVS 3116-A-0020-000
Material-No. 921179
|
|
||||||
|
EVS 3116-A-0600-000
Material-No. 921336
|
|
||||||
|
EVS 3116-A-0300-000
Material-No. 921823
|
|
||||||
|
EVS 3116-A-0060-000
Material-No. 921967
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EVS 3100/3110 User manual D/E/F
Operating/maintenance instructions
EN
(3.04 MB)

EVS 3110 Flow Rate Transmitter
Product brochure
EN
(0.71 MB)