Programming devices
Programming devices and programming adapters for programmable HYDAC pressure switches and IO-Link sensors.
- Programming device HPG 3000:
Device designed for the adaptation of the programmable HYDAC EDS 4000 series pressure switches to the relevant application, even directly at the plant. - Programming device HPG P1:
Designed for the programming of HYDAC IO-Link sensors directly at the plant.
Allows sensor settings to be copied and transmitted easily from one device to another.
If direct programming of the sensor at the plant is not necessarily required, parameter sets can also be transmitted from the HPG P1 to a HYDAC HMG 4000 portable data recorder or to a PC via the HYDAC programming adapter ZBE P1 and imported again after processing. - Programming adapter ZBE P1:
Designed for the programming of programmable HYDAC pressure switches and IO-Link sensors in conjunction with a PC and the HYDAC software ZBE P1-WIN
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
Programming Devices Programming Adapters
Product brochure
EN
(0.88 MB)