Round steel bolt clamp DIN 3570

Steel strap clamps similar to DIN 3570 are particularly suitable for fastening pipes with thermal expansion and large tanks.
The pipes can either be fastened firmly or with some clearance for sliding.
HY-ROS U-bolt clamps are made up of a U-bolt with nuts and pipe support. The parts are also available as individual units.
Pipe supports are available in short or long models.
Steel strap clamps are available in 23 sizes for pipe diameters from 17.1 to 762 mm.
Material number
GP_1000492652
learn more ...
  • Search Bar : $SL-1000070219 [1000552908] [global]
Product Search
Filter selection
Reset filter
Pipe ExøD U-bolt clamp [mm]
Select all Reset selection
DIN 3570 Model
Select all Reset selection
DIN 3570 Size
Select all Reset selection

Round steel bolt clamp DIN 3570


Diameter: 17.1–762 mm
Grouped product items
HRRBS 1 A ST ZN
Material-No. 431304
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
17.1
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 2 A ST ZN
Material-No. 431305
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
25
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 3 A ST ZN
Material-No. 431306
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
30
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
3
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 4 A ST ZN
Material-No. 431307
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
38
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
4
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 5 A ST ZN
Material-No. 431308
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
44.5
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 6 A ST ZN
Material-No. 431309
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
57
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
6
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 7 A ST ZN
Material-No. 431310
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
76.1
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
7
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 8 A ST ZN
Material-No. 431311
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
88.9
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
8
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 9 A ST ZN
Material-No. 431312
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
108
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 10 A ST ZN
Material-No. 431313
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
133
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 11 A ST ZN
Material-No. 431314
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
159
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
11
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 12 A ST ZN
Material-No. 431315
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
191
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 13 A ST ZN
Material-No. 431316
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
216
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
13
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 14 A ST ZN
Material-No. 431317
Material, clamping elements:
No details
Pipe ODøD U-bolt clamp [mm]:
267
DIN 3570 Model:
Type A (with 4 screws)
DIN 3570 Size:
14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 1 K 17,1 PP ST ZN
Material-No. 431373
Material, clamping elements:
Polypropylene
Pipe ODøD U-bolt clamp [mm]:
17.1
DIN 3570 Model:
Type A with short pipe support
DIN 3570 Size:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 1 K 18 PP ST ZN
Material-No. 431374
Material, clamping elements:
Polypropylene
Pipe ODøD U-bolt clamp [mm]:
18
DIN 3570 Model:
Type A with short pipe support
DIN 3570 Size:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 1 K 20 PP ST ZN
Material-No. 431375
Material, clamping elements:
Polypropylene
Pipe ODøD U-bolt clamp [mm]:
20
DIN 3570 Model:
Type A with short pipe support
DIN 3570 Size:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 1 K 21,3 PP ST ZN
Material-No. 431376
Material, clamping elements:
Polypropylene
Pipe ODøD U-bolt clamp [mm]:
21.3
DIN 3570 Model:
Type A with short pipe support
DIN 3570 Size:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 2 K 25 PP ST ZN
Material-No. 431377
Material, clamping elements:
Polypropylene
Pipe ODøD U-bolt clamp [mm]:
25
DIN 3570 Model:
Type A with short pipe support
DIN 3570 Size:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRBS 2 K 26,9 PP ST ZN
Material-No. 431378
Material, clamping elements:
Polypropylene
Pipe ODøD U-bolt clamp [mm]:
26.9
DIN 3570 Model:
Type A with short pipe support
DIN 3570 Size:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HRRBS / HRFBS Bolt clamps
Product brochure EN

(0.55 MB)