RKM

The RKM return line suction filter is suitable for applications with flow rates up to 850 l/min at max. pressure ranges of 10 bar.
  • Search Bar: Search Bar
Material number
GP_1000515548
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Show more filters
Grouped product items
RKM MM 300 VTF 10 R 1.0 /-NR
Material-No. 1266395
Other features:
NR=anticavitation valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 300 BTF 10 W 0.0 /-NRF125
Material-No. 1267741
Other features:
NRF125=anticav. strainer 125 µm
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 100 BXD 15 W 0.0 /-NR
Material-No. 1268531
Other features:
NR=anticavitation valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 100 BXD 15 F 1.0 /-NR
Material-No. 1268532
Other features:
NR=anticavitation valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 201 BVE 15 W 0.0 /-NR
Material-No. 1268533
Other features:
NR=anticavitation valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 100 BXD 10 W 0.0 /-NR
Material-No. 1268927
Other features:
NR=anticavitation valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 100 BXD 10 W 0.0 /-NRF125
Material-No. 1268930
Other features:
NRF125=anticav. strainer 125 µm
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 100 BXD 15 W 0.0 /-NRF125
Material-No. 1268931
Other features:
NRF125=anticav. strainer 125 µm
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 201 BVE 10 W 0.0 /-NR
Material-No. 1268944
Other features:
NR=anticavitation valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 201 BVE 10 W 0.0 /-NRF125
Material-No. 1268945
Other features:
NRF125=anticav. strainer 125 µm
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 201 BVE 15 W 0.0 /-NRF125
Material-No. 1268946
Other features:
NRF125=anticav. strainer 125 µm
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 251 BVE 10 W 0.0 /-NR
Material-No. 1268995
Other features:
NR=anticavitation valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 251 BVE 15 W 0.0 /-NR
Material-No. 1268996
Other features:
NR=anticavitation valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 251 BVE 10 W 0.0 /-NRF125
Material-No. 1268997
Other features:
NRF125=anticav. strainer 125 µm
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 251 BVE 15 W 0.0 /-NRF125
Material-No. 1268998
Other features:
NRF125=anticav. strainer 125 µm
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 300 BTF 10 W 0.0 /-NR
Material-No. 1269027
Other features:
NR=anticavitation valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 300 BTF 15 W 0.0 /-NR
Material-No. 1269028
Other features:
NR=anticavitation valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 300 BTF 10 F 1.0 /-NRF125
Material-No. 1269029
Other features:
NRF125=anticav. strainer 125 µm
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 300 BTF 15 W 0.0 /-NRF125
Material-No. 1269270
Other features:
NRF125=anticav. strainer 125 µm
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RKM MM 100 BXD 15 F 2.0 /-NR
Material-No. 1269735
Other features:
NR=anticavitation valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RKM Return Line and Suction Boost Filter
Product brochure EN

(2.6 MB)

RKM Return line and suction boost Filter
Spare parts list EN

(0.42 MB)