RFN – acc. to DIN 24550

The RFN return line filter for tank mounting in acc. with DIN 24550 is suitable for applications with flow rates of up to 490 l/min at max. pressure ranges of 10 bar.
Material number
GP_1000515485
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [global]
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Show more filters

RFN – acc. to DIN 24550


Grouped product items
RFN BN/HC 630 B M 6 A 1.0
Material-No. 1252030
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 630 B M 10 A 1.0
Material-No. 1252743
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 630 V M 6 LZ 1.0 /-DB
Material-No. 1252762
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 250 B F 3 A 1.0
Material-No. 1252937
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 250 V F 6 LZ 1.0 /-DB
Material-No. 1261341
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 100 B D 10 A 1.0
Material-No. 1261637
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 250 B F 10 A 1.0
Material-No. 1262125
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 250 B F 6 A 1.0
Material-No. 1263221
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 100 V D 10 LZ 1.0 /-DB
Material-No. 1264417
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 250 V F 10 LZ 1.0 /-DB
Material-No. 1264441
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 250 V F 3 LZ 1.0 /-DB
Material-No. 1264743
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 630 V M 10 LZ 1.0 /-DB
Material-No. 1265529
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 630 V M 3 LZ 1.0 /-DB
Material-No. 1266376
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 100 V D 10 LZ 1.0 /-BO
Material-No. 1266854
Other features:
BO=CI in acc. with BMW-Opel
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 100 V D 3 LZ 1.0 /-BO
Material-No. 1266855
Other features:
BO=CI in acc. with BMW-Opel
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 250 V F 3 LZ 1.0 /-BO
Material-No. 1266857
Other features:
BO=CI in acc. with BMW-Opel
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 630 V M 10 LZ 1.0 /-BO
Material-No. 1266858
Other features:
BO=CI in acc. with BMW-Opel
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 630 V M 3 LZ 1.0 /-BO
Material-No. 1266859
Other features:
BO=CI in acc. with BMW-Opel
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 100 B D 3 A 1.0
Material-No. 1268279
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFN BN/HC 250 V F 10 LZ 1.0
Material-No. 1270473
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFN Tank-Top Return Line Filter with Elements to DIN 24550
Product brochure EN

(0.38 MB)

RFN Tank Top Return Line Filter
Spare parts list EN

(1.15 MB)