RFM – mobile

The RFM return line filter for tank mounting is suitable for applications with flow rates up to 2600 l/min at max. pressure ranges of 10 bar.
  • Search Bar : $SL-1000066723 [1000517557] [global]
Material number
GP_1000515483
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Show more filters
Grouped product items
RFM ON 165 B D 10 D 1.0 /-L48
Material-No. 1250009
Other features:
L48=lamp voltage 48V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM 500 B K XX A 1.0 /-G
Material-No. 1250102
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM SN 851 B M 10 A 1.0 /-G
Material-No. 1252696
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM 75 B D XX A 1.0
Material-No. 1253162
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM SN 330 B F 10 D 1.0 /-L24-G
Material-No. 1253178
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM 75 KIT XX W 1.1
Material-No. 1253249
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM 165 KIT XX W 1.1
Material-No. 1253250
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM SN 661 B M 10 D 1.0 /-L24-G
Material-No. 1253459
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM SN 851 B M 10 D 1.0 /-L24-G
Material-No. 1260178
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM SN 500 B F 10 A 1.0
Material-No. 1260724
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM 661 BMM XX A 1.0 /-G
Material-No. 1261246
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM 851 BMM XX A 1.0 /-G
Material-No. 1261247
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM ON 165 B D 5 D 1.0 /-L24
Material-No. 1261680
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM ON 165 B D 5 A 1.0 /-T
Material-No. 1261921
Other features:
T=air filter integrated
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM SN 330 B F 5 C 1.0 /-G
Material-No. 1262085
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM ON 75 B D 10 A 1.0
Material-No. 1262668
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM SN 330 B F 10 C 1.0 /-G
Material-No. 1262674
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM ON 661 B M 20 D 1.0 /-L24-G
Material-No. 1262754
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM ON 661 B M 20 A 1.0 /-G
Material-No. 1262755
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFM ON 75 V D 10 E 1.0 /-T
Material-No. 1264793
Other features:
T=air filter integrated
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFM Return Line Filter with 2-Hole Mounting
Product brochure EN

(0.62 MB)

RFM Return Line Filter with 2-hole
Spare parts list EN

(0.57 MB)

RFM Return Line Filter with 4-Hole Mounting
Product brochure EN

(1.02 MB)

RFM Return Line Filter with 4-hole
Spare parts list EN

(1.3 MB)