RFL(D) – up to 64 bar, cast iron version, (switchable)

The cast iron version of the RFL low-pressure line filter is suitable for applications with max. pressure ranges of 40 bar. The switchable RFLD version is capable of max. 64 bar.
Material number
GP_1000515383
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [global]
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Show more filters

RFL(D) – up to 64bar, cast iron version, (switchable)


Grouped product items
RFL ON 851 D Q 20 D 1.0 /-L24-KB-SAK
Material-No. 1250148
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 661 D Q 10 LE 1.0 /-SAK
Material-No. 1250408
Other features:
SAK=dirt retainer
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL ON 851 D Q 20 D 1.0 /-L110-KB-SAK
Material-No. 1250477
Other features:
L110=lamp voltage 115V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 851 D N 10 D 1.0 /-LED-SAK
Material-No. 1250603
Other features:
LED=CI with LED display
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL W/HC 1301 D R 25 C 1.0 /-SAK
Material-No. 1250624
Other features:
SAK=dirt retainer
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 951 D R 5 D 1.0 /-L24-A5-B6-SAK
Material-No. 1250662
Other features:
A5=response pressure CI 5 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 951 D R 10 D 5.1 /-L24-33-SAK
Material-No. 1250916
Other features:
33=inlet/outlet inline corr.
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 1301 D R 10 D 1.0 /-L24-33-SAK
Material-No. 1250999
Other features:
33=inlet/outlet inline corr.
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL ON 851 D N 5 D 1.0 /-L24-A5-KB-SAK
Material-No. 1251007
Other features:
A5=response pressure CI 5 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 1301 D P 10 A 1.0 /-33-SAK
Material-No. 1251218
Other features:
33=inlet/outlet inline corr.
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL W/HC 1301 D R 25 LE 1.0 /-KB-SAK
Material-No. 1252076
Other features:
SAK=dirt retainer
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL W/HC 661 D Q 25 C 1.0 /-SAK
Material-No. 1252080
Other features:
SAK=dirt retainer
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 1301 D P 10 D 1.0 /-L110-SAK
Material-No. 1252221
Other features:
L110=lamp voltage 115V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 1301 D P 5 D 1.0 /-L110-SAK
Material-No. 1252232
Other features:
L110=lamp voltage 115V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL W/HC 661 D N 50 A 1.0 /-SAK
Material-No. 1252369
Other features:
SAK=dirt retainer
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL ON 951 D P 20 A 1.0 /-KB-SAK
Material-No. 1252461
Other features:
SAK=dirt retainer
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL W/HC 851 D N 100 D 1.0 /-L24-KB-SAK
Material-No. 1252592
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL W/HC 951 D P 100 D 1.0 /-L24-KB-SAK
Material-No. 1252594
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL W/HC 1301 D P 100 D 1.0 /-L24-KB-SAK
Material-No. 1252595
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 951 D P 5 LE 1.0 /-SAK
Material-No. 1252738
Other features:
SAK=dirt retainer
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFL Inline Filter Cast Version
Product brochure EN

(0.32 MB)

RFL Inline filter - cast version
Spare parts list EN

(0.33 MB)

RFLD Change-Over Inline Filter Cast Version
Product brochure EN

(0.7 MB)

RFLD Change over inline filter (cast)
Spare parts list EN

(1.22 MB)