RFL(D) – up to 16 bar, welded version, (switchable)

The welded version of the RFL low-pressure line filter and the switchable RFLD version are suitable for applications with max. pressure ranges of 16 bar.
Material number
GP_1000515381
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [global]
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Show more filters

RFL(D) – up to 16bar, welded version, (switchable)


Grouped product items
RFLD SN 6500 CCV 10 D 1.0 /-L24-KB
Material-No. 1266261
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
C=flap changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD 5200 CCW XX A 1.0
Material-No. 1266333
Other features:
0=no other features
Standard:
0=none
Changeover:
C=flap changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD SN 1320 CAS 5 C 1.0
Material-No. 1266582
Other features:
0=no other features
Standard:
0=none
Changeover:
A=1-pc. ball changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL ON 1320 C R 20 D 1.0 /-L24
Material-No. 1266724
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD SN 5220 CAV 10 D 1.4 /-L24
Material-No. 1267655
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
A=1-pc. ball changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 7800 C W 10 B 1.0
Material-No. 1267681
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 4020 C V 10 D 1.0 /-L24
Material-No. 1267703
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD SN 1300 CAS 10 D 1.0 /-L24
Material-No. 1267733
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
A=1-pc. ball changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD ON 1320 CAT 20 D 1.0 /-L24
Material-No. 1267734
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
A=1-pc. ball changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD ON 1300 CAL 20 D 1.0 /-L24
Material-No. 1267735
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
A=1-pc. ball changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD ON 5200 CBW 20 LE 1.0
Material-No. 1267815
Other features:
0=no other features
Standard:
0=none
Changeover:
B=segment changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD SN 1300 CAT 5 D 1.0 /-L24
Material-No. 1267863
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
A=1-pc. ball changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL ON 7800 C X 20 A 1.0 /-KB
Material-No. 1267868
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD SN 5200 CAT 10 D 1.0 /-L24
Material-No. 1267880
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
A=1-pc. ball changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD ON 2500 CAV 20 D 1.4 /-L24
Material-No. 1268064
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
A=1-pc. ball changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD SN 7820 CCW 10 D 1.0 /-L24
Material-No. 1268073
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
C=flap changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD SN 7820 CCX 5 LZ 1.0 /-DB
Material-No. 1268421
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
0=none
Changeover:
C=flap changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD SN 1320 CAS 10 D 1.0 /-L24
Material-No. 1268422
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
A=1-pc. ball changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFLD SN 4020 CAT 10 D 1.0 /-L110
Material-No. 1268489
Other features:
L110=lamp voltage 115V
Standard:
0=none
Changeover:
A=1-pc. ball changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFL SN 2500 C V 10 LE 1.0 /-A5-B6
Material-No. 1269437
Other features:
A5=response pressure CI 5 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFL Inline Filter Welded Version
Product brochure EN

(0.48 MB)

RFL Inline filter - Welded version
Spare parts list EN

(0.46 MB)

RFLD Change-Over Inline Filter Welded Version
Product brochure EN

(0.79 MB)

RFLD Change over inline filter (welded)
Spare parts list EN

(0.98 MB)