Return line elements

Take a look at our range and choose the right filter element for your return line filter.
  • Search Bar: Search Bar
Material number
GP_1000515607
Product Search
Filter selection
Reset filter
Size
Select all Reset selection
Element type
Select all Reset selection
Filtration rating [µm]
Select all Reset selection
Filter material
Select all Reset selection
Show more filters
Grouped product items
0850 R 200 W/HC
Material-No. 1250072
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
0850
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0110 R 100 W/HC /-B6
Material-No. 1250109
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
0110
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
1300 R 050 W/HC /-V-B6
Material-No. 1250118
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
1300
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0110 R 200 W/HC
Material-No. 1250167
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
0110
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0950 R 050 W/HC /-V-KB
Material-No. 1250212
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
0950
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
1300 R 050 W/HC /-V-KB
Material-No. 1250214
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
1300
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0500 R 200 W/HC
Material-No. 1250232
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
0500
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0850 R 020 P/HC
Material-No. 1250401
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
0850
Filter material, element:
P/HC=paper
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
1300 R 025 W/HC /-W-B6
Material-No. 1250415
Other features, element:
W=fur HFA/HFC fluids
Element type:
R – return line elements
Size:
1300
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0950 R 025 W /-B6
Material-No. 1250416
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
0950
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2600 R 100 W /-KB
Material-No. 1250422
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
2600
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
1300 R 050 W/HC /-V
Material-No. 1250507
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
1300
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0500 R 100 W/HC /-W
Material-No. 1250516
Other features, element:
W=fur HFA/HFC fluids
Element type:
R – return line elements
Size:
0500
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0500 R 010 P/HC
Material-No. 1250837
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
0500
Filter material, element:
P/HC=paper
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2600 R 025 W/HC /-V
Material-No. 1251026
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
2600
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0110 R 100 W/HC /-V
Material-No. 1251069
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
0110
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0240 R 100 W/HC /-W
Material-No. 1251090
Other features, element:
W=fur HFA/HFC fluids
Element type:
R – return line elements
Size:
0240
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0330 R 020 P/HC /-KB
Material-No. 1251245
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
0330
Filter material, element:
P/HC=paper
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0330 R 050 W/HC /-W
Material-No. 1251269
Other features, element:
W=fur HFA/HFC fluids
Element type:
R – return line elements
Size:
0330
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0240 R 025 W/HC /-B6
Material-No. 1251331
Other features, element:
0=no other features
Element type:
R – return line elements
Size:
0240
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Innovative Element Technology for installation in HYDAC filters - QuickSelection
Product brochure EN

(4.38 MB)