Radial piston pumps, hollow shaft

BIERI radial piston pumps are robust pumps, suitable for pressures of up to 700 bar and displacement volumes up to 14 cm3/rev.
Material number
GP_1000422176
learn more ...
Product Search
Filter selection
Reset filter

Radial piston pumps, hollow shaft


Grouped product items
KKP01-0,24-700-2,08-60-V-A*00
Material-No. 4002107
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KKP02-0,24-700-2,65-60-V-A*00
Material-No. 4002112
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SKPI-90-0,68-700-5,18-100-VB-V-A*00
Material-No. 4132159
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SKPI-100-1,21-700-7,51-100-VB-V-A*00
Material-No. 4132161
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SKPI-100-1,53-700-7,83-100-VB-V-A*00
Material-No. 4132164
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SKPI-112-1,53-700-15,53-100-VB-V-A*00
Material-No. 4132167
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SKPI-80-0,47-700-4,97-50-VB-V-A*00
Material-No. 4142521
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SKPI-112-2,16-700-10,36-100-VB-V-A*00
Material-No. 4312998
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SKPI-90-0,85-700-7,15-75-VB-V-A*00
Material-No. 4315660
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SKPI-112-2,16-700-8,46-100-VB-V-A*00
Material-No. 4317568
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SKPI-112-2,16-700-16,16-100-VB-V-A*00
Material-No. 4317570
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SKPI-112-2,71-700-16,71-100-VB-V-A*00
Material-No. 4317571
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Installation Manual HRK
Assembly/repair instructions EN

(0.7 MB)

Installation Manual KKP
Assembly/repair instructions EN

(0.7 MB)

Installation Manual SKPI with valve island
Assembly/repair instructions EN

(0.88 MB)

Installation Manual SKPI without valve island
Assembly/repair instructions EN

(0.9 MB)