Rack-mount cooler

The HE series of H.I.B recooling systems includes seven standard rack housings with cooling capacities from 300 W to 3000 W. The basic design as a 19" rack housing with different height units makes them optimally suitable for integration into technical racks. The HE units can be modularly adapted to customers' needs by means of individual equipment options.
 In the standard versions, the chiller systems are constructed as active coolers free from non-ferrous metal, complete with lifting piston compressor, air-cooled condenser and dry-installed centrifugal pump.

 Accessories and special features:

 • Conductance regulation and monitoring
 • Speed-controlled compressor and fan
 • Stronger pumps optional
 • Several parallel circuits possible
 • Ambient-temperature-dependent control using separate temperature sensor
 • Interfaces for system monitoring
 • Filtration units for the refrigerant circuit
 • Flow rate display and monitoring
 • Extremely accurate control ± 0.1K
 • Also available as water-cooled variant

 • Low-noise
 • High safety of operation
 • Compact and space-saving design
 • Precise temperature regulation
 • Service-friendly operation from front

Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000509369
Product Search
Filter selection
Reset filter
Grouped product items
RFCS-4HE-000250-W-L-R23-2-DI
Material-No. 3758149
Flow rate:
Turbine
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
Housing:
4 HE
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-5HE-000500-W-L-R23-2-DI
Material-No. 3758155
Flow rate:
Turbine
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
Housing:
5 HE
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-6HE-000800-W-L-R23-2-DI
Material-No. 3758168
Flow rate:
Turbine
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
Housing:
6 HE
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-3HE-000300-W-L-R22-5-DI
Material-No. 4381696
Flow rate:
Turbine
Housing:
3 HE
Cooling capacity at 20°C/35°C tu:
300
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-7HE-001500-W-L-R23-2-DI
Material-No. 4459313
Flow rate:
Turbine
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
Housing:
7 HE
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-9HE-002300-W-L-R23-2-DI
Material-No. 4461582
Flow rate:
Turbine
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
Housing:
9 HE
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-11HE-003000-W-L-R23-2-DI
Material-No. 4462106
Flow rate:
Turbine
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
Housing:
11 HE
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Montage und Wartungsanleitung Einschub
Operating/maintenance instructions EN

(0.73 MB)

RFCS Refrigerated Fluid Chiller Systems Rack-Mount Cooler
Product brochure EN

(11.71 MB)