Plate heat exchanger, brazed
Brazed plate heat exchangers
The stainless steel heat exchanger plates are brazed with copper by default and can withstand pressures of up to 30 bar.
- Easy to service and maintain thanks to highly efficient self-cleaning based on the turbulent flow in the flow gaps
- Efficient cooling capacity combined with low cold water consumption
- Wide range of applications, including for aggressive media or with double plates to prevent the media from coming into contact with each other
The stainless steel heat exchanger plates are brazed with copper by default and can withstand pressures of up to 30 bar.
- Easy to service and maintain thanks to highly efficient self-cleaning based on the turbulent flow in the flow gaps
- Efficient cooling capacity combined with low cold water consumption
- Wide range of applications, including for aggressive media or with double plates to prevent the media from coming into contact with each other
- Search Bar: Search Bar
Material number
GP_1000509345
Product Search
Filter selection
Reset filter
|
HYDAC HEX S610-20-00/G1"
Material-No. 3361012
|
|
||||||||
|
HYDAC HEX S610-10-00/G1"
Material-No. 3366746
|
|
||||||||
|
HYDAC HEX S610-30-00/G1"
Material-No. 3366754
|
|
||||||||
|
HYDAC HEX S610-40-00/G1"
Material-No. 3366759
|
|
||||||||
|
HYDAC HEX S610-50-00/G1"
Material-No. 3366760
|
|
||||||||
|
HYDAC HEX S610-60-00/G1"
Material-No. 3366761
|
|
||||||||
|
HYDAC HEX S610-70-00/G1"
Material-No. 3366762
|
|
||||||||
|
HYDAC HEX S615-10-00/G1"
Material-No. 3366787
|
|
||||||||
|
HYDAC HEX S615-20-00/G1"
Material-No. 3366788
|
|
||||||||
|
HYDAC HEX S615-30-00/G1"
Material-No. 3366790
|
|
||||||||
|
HYDAC HEX S615-40-00/G1"
Material-No. 3366792
|
|
||||||||
|
HYDAC HEX S615-50-00/G1"
Material-No. 3366793
|
|
||||||||
|
HYDAC HEX S615-60-00/G1"
Material-No. 3366794
|
|
||||||||
|
HYDAC HEX S615-80-00/G1"
Material-No. 3366815
|
|
||||||||
|
HYDAC HEX S400-14-00/G3/4"
Material-No. 3383847
|
|
||||||||
|
HYDAC HEX S615-100-00/G1"
Material-No. 3383853
|
|
||||||||
|
HYDAC HEX S522-20-00/G1 1/2"
Material-No. 3383854
|
|
||||||||
|
HYDAC HEX S522-30-00/G1 1/2"
Material-No. 3383906
|
|
||||||||
|
HYDAC HEX S522-40-00/G1 1/2" *
Material-No. 3383908
|
|
||||||||
|
HYDAC HEX S522-50-00/G1 1/2"
Material-No. 3383909
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Plate Heat Exchangers
Product brochure
EN
(3.54 MB)

PWT-BGxxx Gasketed Plate Heat Exchangers
Product brochure
EN
(0.43 MB)