Plastic diaphragm accumulators

Plastic diaphragm accumulators made from PVDF and PTFE or stainless steel accumulators can be used in practically any applications with aggressive media.
  • Search Bar: Search Bar
Material number
GP_1000188088
Product Search
Filter selection
Reset filter
Grouped product items
SBO10-0,08A4/777U1-12
Material-No. 3655864
Series:
Other diaphragm acc.
Connection type (fluid):
Other connections
Nominal volume:
0.08
Material – fluid port:
Other materials
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Hydraulic dampers
Product brochure EN

(1.45 MB)

SBO PVDF Operating instructions
Operating/maintenance instructions EN

(5.66 MB)

ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

Charging and Testing Unit
Product brochure EN

(1.86 MB)