PGI 103

  • Search Bar: Search Bar
Material number
GP_1000538938
Product Search
Filter selection
Reset filter
Size
Select all Reset selection
Delivery volume [cm3/u]
Select all Reset selection
Mounting flange
Select all Reset selection
Shaft
Select all Reset selection
Grouped product items
PGI103-5-064-RA23-10-6100 *
Material-No. 3666204
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø32mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI103-5-080-RA23-10-6100 *
Material-No. 3666245
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø32mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI103-5-100-RA23-10-6100 *
Material-No. 3666246
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø32mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI103-6-160-RA23-10-6100 *
Material-No. 3691611
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø32mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI103-6-125-RA23-10-6100 *
Material-No. 3726685
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø32mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI103-5-080-RB23-10-6100 *
Material-No. 3782162
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
SAE C splined shaft - undercut
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI103-6-250-RA23-10-6100 *
Material-No. 3801367
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø32mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI103-6-200-RA23-10-6100 *
Material-No. 3848075
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø32mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI103-6-125-RB23-10-6100 *
Material-No. 4182920
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
SAE C splined shaft - undercut
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI103-5-100-RB23-10-6100 *
Material-No. 4371368
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
SAE C splined shaft - undercut
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Internal Gear Pumps Preferences for Open Loop Hydraulic Systems
Product brochure EN

(0.6 MB)