PGI 100

  • Search Bar: Search Bar
Material number
GP_1000538932
Product Search
Filter selection
Reset filter
Size
Select all Reset selection
Delivery volume [cm3/u]
Select all Reset selection
Direction of rotation
Select all Reset selection
Mounting flange
Select all Reset selection
Show more filters
Grouped product items
PGI100-2-019-RA04-12-6100 *
Material-No. 3505205
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-006-RA04-11-6100 *
Material-No. 3512608
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-008-RA04-11-5111 *
Material-No. 3547593
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-011-RA04-12-6100 *
Material-No. 3567493
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-022-RK04-12-5111 *
Material-No. 3568289
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-025-RA04-12-5111 *
Material-No. 3569103
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-005-RA04-11-5111 *
Material-No. 3570548
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-006-RA04-11-5111 *
Material-No. 3570549
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-011-RA04-12-5111 *
Material-No. 3570550
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-013-RA04-11-5111 *
Material-No. 3570551
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-016-RA04-12-5111
Material-No. 3570552
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-019-RA04-12-5111 *
Material-No. 3570553
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-005-RK04-11-5111 *
Material-No. 3584269
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-006-RD04-11-5111 *
Material-No. 3584270
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
2-surface claw
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-013-LD34-11-6100 *
Material-No. 3597846
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
2-surface claw
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-005-RD34-11-5111 *
Material-No. 3634287
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
2-surface claw
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-019-RK04-12-5111 *
Material-No. 3634288
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-019-RB04-12-6100 *
Material-No. 3645430
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
SAE A splined shaft
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-025-RK04-12-5111 *
Material-No. 3649617
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PGI100-2-022-RA04-12-5111 *
Material-No. 3652804
Ports:
Square flange DIN
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Internal Gear Pumps Preferences for Open Loop Hydraulic Systems
Product brochure EN

(0.62 MB)