PDBM16121PE

  • Search Bar : $SL-1000066017 [1000512926] [global]
Material number
GP_1000505580
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Grouped product items
PDBM16121PE-01-C-N-060-0
Material-No. 3436075
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM16121PE-01-C-N-060-12PG-2.2
Material-No. 3436078
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM16121PE-01-C-N-060-24PG-8.8
Material-No. 3436079
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM16121PE-01-C-N-230-0
Material-No. 3436080
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM16121PE-01-C-N-230-12PG-2.2
Material-No. 3436081
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM16121PE-01-C-N-230-24PG-8.8
Material-No. 3436082
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM16121PE-01-C-N-350-0
Material-No. 3436084
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM16121PE-01-C-N-350-12PG-2.2
Material-No. 3436106
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM16121PE-01-C-N-350-24PG-8.8
Material-No. 3436107
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.