P4WERE 06 Z

  • Search Bar : $SL-1000066017 [1000512926] [global]
Material number
GP_1000506273
Product Search
Filter selection
Reset filter
Grouped product items
P4WERE 06 Z30 D01-24PG E0A/V
Material-No. 3566640
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 80
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WERE 06 Z12 D01-24PG E0A/V
Material-No. 3676781
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 80
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WERE 06 Z30 D01-24PG E1A/V
Material-No. 3708097
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 80
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WERE 06 Z04 D01-24PG E1A/V
Material-No. 3718599
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 80
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WERE 06 Z04 D01-24PG E0A/V
Material-No. 3723163
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 80
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WERE 06 Z12 D01-24PG E1A/V
Material-No. 3761019
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 80
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.