P4WEE 10 E

  • Search Bar : $SL-1000066017 [1000512926] [global]
Material number
GP_1000506235
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection
Sealing material
Select all Reset selection
Grouped product items
P4WEE 10 E30 D01-24PG E0B/V
Material-No. 6078973
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 E60 D01-24PG E0B/V
Material-No. 6078974
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 E30 D01-24PG E1B/V
Material-No. 6078985
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 E60 D01-24PG E1B/V
Material-No. 6078986
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 E30 D01-24PG E0B/N
Material-No. 6079021
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 E60 D01-24PG E0B/N
Material-No. 6079022
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 E30 D01-24PG E1B/N
Material-No. 6079045
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 10 E60 D01-24PG E1B/N
Material-No. 6079046
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 90
Function:
Prop. directional valve
Type, manual override:
Concealed override
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.