OLS – OffLine Separator

The OLS OffLine Separator is a dewatering unit for hydraulic oils and light gear oils with densities below 950 kg/m3. Dewatering is based on the coalescing principle, whereby the smallest water droplets are combined into larger droplets in the coalescing element and separated from the oil by gravity.
The OLS is installed in the bypass flow, although it can also be used as a transfer unit.

 

  • Optionally with pre-filter
  • Volume flow: <320 mm²/sec (5...15 l/min)
  • Search Bar: Search Bar
Material number
GP_1000553586
Product Search
Filter selection
Reset filter
Grouped product items
OLS 10/5 G-N-P-1-D4-Z-2-Z
Material-No. 4396730
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Pre-filter:
OLF-5/4 Toploader
Supplementary details:
Without
Measurement technology:
Z
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLS 10/5-G-N-E-1-BM-Z-1-Z
Material-No. 4431897
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Pre-filter:
OLF-5/4 Toploader
Supplementary details:
Without
Measurement technology:
Z
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OLS10 OffLine Separator
Product brochure EN

(2.44 MB)