OLFBD – OffLine Filter

The OffLine Filter OLFBD is a small, stationary filter unit, without a motor pump assembly, for the fine filtration of hydraulic and lubricating fluids, and removing water from the system.
 
The direction of flow through the filter element is freely selectable (from inside to outside or vice versa).
 
For use in hydraulic and lubrication systems in industry and mobile hydraulics.

  • Improvement of component and filter service life
  • Any direction of flow through the filter element
    (from inside to outside or from outside to inside)
  • Offline flow is drawn from the cooling-filtration circuit
  • The extracted volume is restricted by an orifice in the filter element
    (no parts are moved mechanically)
  • Flow rate max. 5 l/min, others on request
  • Search Bar: Search Bar
Material number
GP_1000444965
Product Search
Filter selection
Reset filter
Grouped product items
OLFBD-20-A-N-Z
Material-No. 3504645
Sealing material:
NBR=NBR (Perbunan)
Clogging indicator:
Z=none (SF)
Connection size:
No connection
Type of connection:
Thread (inches, ISO 228)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OLFBD OffLine Filter BiDirectional
Product brochure EN

(0.67 MB)