OLF 5 – OffLine Filter

The compact and stationary fluid care units of the OLF 5 are used for fine filtration of hydraulic and lubricating oils in the bypass flow. Versions without motor-pump unit and tank installation variants are also available. The top-loader variant is characterised by the "upward" element removal (tool-free element change).Optionally integrated fluid sensor technology allows simultaneous monitoring of solid contamination, water saturation and temperature in the oil.

  • Flow rate: max. 15 l/min
  • Operating pressure: max. 4.5 bar
  • Improved component and system filter service life
  • Increased machine availability
  • Longer oil change intervals
  • Minimum space requirement due to compact design
  • Environmentally friendly element disposal thanks to incinerability
Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000428034
Product Search
Filter selection
Reset filter
Grouped product items
OLF-5/4-S-370-M-N5DM002-BM
Material-No. 3016357
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5-S-120-M-N5AM002-E
Material-No. 3016360
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5-S-120-N-N5DM002-F6 *
Material-No. 3016394
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5-S-120-N-N5AM002-Z
Material-No. 3016896
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/15-S-370-N-Z-BM
Material-No. 3018362
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/15-S-200-U-N5DM002-BM
Material-No. 3019643
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/15-S-370-N-N5DM002-BM
Material-No. 3023268
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/4-S-370-N-N5DM020-BM
Material-No. 3025494
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/4-S-370-M-Z-BM
Material-No. 3025762
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5-S-200-T-N5DM002-E
Material-No. 3029680
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5-S-200-U-N5AM002-E
Material-No. 3032796
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/4-S-370-N-N5AM002-BM
Material-No. 3033373
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/4-S-370-M-N5DM020-BM
Material-No. 3037318
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/15-S-370-N-N5DM020-BM
Material-No. 3037751
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/15-S-370-N-N5DM002-F6
Material-No. 3039242
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/15-S-370-M-N5DM002-D4
Material-No. 3039604
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/4-S-370-N-N5DM002-BM
Material-No. 3040945
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5/15-S-370-M-Z-BM
Material-No. 3041037
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5-S-120-M-Z-E
Material-No. 3041050
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-5-S-200-U-Z-E
Material-No. 3041809
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material:
NBR=NBR (Perbunan)
Bypass:
3.5 bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OLF5 OffLine Filter
Product brochure EN

(2.09 MB)