OLF 15/30/45/60 – OffLine Filter

The OffLine Filters of the OLF 15/30/45/60 series are robust bypass flow units for stationary utilisation on hydraulic and lubrication systems with large oil quantities. The Dimicron elements used in these filters are noted for their particularly high contamination retention capacity and an environmentally safe method of disposal (incinerable).
  • Volume of the housing: max. 78 l
  • Operating pressure: max. 6 bar
  • Improvement of component and filter service life
  • Increased machine availability
  • Longer oil change intervals
  • High level of service-friendliness
  • High contamination retention capacity of the elements
  • Environmentally friendly disposal of the elements as they can be incinerated
  • Search Bar: Search Bar
Material number
GP_1000444961
Product Search
Filter selection
Reset filter
Grouped product items
OLF-15/15-G-N-N15DM002-E
Material-No. 3076173
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-30/30-G-N-N15DM002-E
Material-No. 3076177
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-N-N15DM002-E
Material-No. 3076222
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-30/30-S-N-N15DM002-E
Material-No. 3076223
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-45/45-S-N-N15DM002-E
Material-No. 3076224
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-60/60-S-N-N15DM002-E
Material-No. 3076225
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-N-Z-E
Material-No. 3076226
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-30/30-S-N-Z-E
Material-No. 3076227
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-60/60-S-N-Z-E
Material-No. 3076259
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-30/30-W-N-Z-E
Material-No. 3076268
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-45/45-G-N-N15DM002-E
Material-No. 3076271
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-60/60-G-N-N15DM002-E
Material-No. 3076275
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-30/30-W-N-N15DM002-E
Material-No. 3076352
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-W-N-Z-E
Material-No. 3079672
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-E60-N15DM002-E/-V
Material-No. 3081518
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-W-N-N15DM020-C
Material-No. 3081596
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-G60-N15DM002-E
Material-No. 3081597
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-N-N15DM002-D4
Material-No. 3082217
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-30/30-S-S-N15DM002-E
Material-No. 3082810
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-M-N15DM002-C
Material-No. 3083814
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OLF 15/30/45/60 Offline filters
Product brochure EN

(3.35 MB)